IESNA:LM-63-2002
[TEST]P953622
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31080
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3646.6 4565.9 5397 6040.3 6564.9 6861.7 7001.3 7051 7302.9 7842
8732.4 9857 10964 11848 12621.3 13327.2 13773.2 13887.1 13612.8 12918.1
11515.9 9091.8 7505.1 6285.8 4978.2 3502.3 2302.2 1614 1259.4 1087.7
986.7 829.4 702.7 243.9 118.7 19.3 0
3646.6 4598 5437.1 6091.7 6573 6898.6 7065.5 7112 7320.6 7806.7
8629.7 9731.9 10818 11732.5 12513.8 13219.7 13749.1 13940.1 13765.2 13176.4
12005.2 9765.6 7808.3 6556.9 5265.4 3818.3 2510.8 1694.2 1299.5 1126.2
996.3 842.3 709.1 301.6 126.7 24.1 0
3646.6 4557.9 5380.9 6041.9 6556.9 6930.7 7137.7 7225.9 7389.6 7825.9
8527 9505.7 10548.5 11467.8 12210.6 12804.2 13360.9 13632 13563 13093
12151.2 10612.7 8459.6 6958 5676.1 4273.9 2854.1 1896.3 1402.2 1164.7
1028.4 895.2 766.9 585.6 298.4 35.3 0
3646.6 4557.9 5356.9 6016.2 6566.5 6988.5 7270.8 7418.4 7572.5 7909.4
8430.8 9189.6 10091.3 10956 11652.3 12223.4 12703.1 13091.4 13195.6 13041.6
12475.3 11424.5 9948.5 8201.4 6556.9 5095.4 3563.2 2281.4 1556.2 1184
1022 887.2 757.2 603.2 423.5 165.2 0
3646.6 4423.1 5198 5875.1 6455.8 6969.2 7378.3 7649.5 7822.7 8089
8522.2 9078.9 9799.3 10532.4 11191.8 11759.8 12221.8 12632.5 12924.5 13003.1
12847.5 12369.4 11442.1 10039.9 8401.9 6728.6 5013.5 3304.9 2076 1392.6
1062.1 943.3 819.8 625.7 421.9 131.6 0
3646.6 4352.6 5052 5711.4 6321.1 6885.8 7399.2 7805.1 8081 8339.3
8663.4 9128.7 9667.7 10307.8 10952.8 11594.5 12140 12566.7 12889.2 13155.5
13362.5 13293.5 13003.1 12343.7 11204.7 9728.7 7830.8 6005 4038.1 2493.1
1617.2 1105.4 800.6 484.5 243.9 64.2 0
3646.6 4217.8 4825.8 5446.7 6049.9 6641.9 7213.1 7721.7 8143.6 8482.1
8825.4 9200.9 9613.2 10126.6 10715.3 11382.7 12069.4 12732 13319.2 13835.8
14305.8 14822.4 15055.1 15199.5 15167.4 14512.8 13263 11272 8637.7 5851
3377.1 1753.5 895.2 516.6 251.9 86.6 0
3646.6 4115.1 4602.8 5135.5 5687.4 6208.8 6768.7 7312.6 7835.6 8297.6
8759.7 9188 9576.3 9995 10434.6 10906.3 11453.3 12072.6 12749.6 13468.4
14252.9 15379.1 16288.8 16843.9 17476 17933.2 17992.6 17378.1 15780.2 13194
9613.2 6204 3162.1 1289.9 460.4 89.8 0
3646.6 3930.6 4273.9 4671.8 5108.2 5570.2 6040.3 6505.6 6966 7439.3
7935 8393.9 8892.8 9414.2 9956.5 10500.4 11103.6 11780.6 12529.8 13378.5
14370 15873.3 17365.3 18387.3 19691.6 21226.9 22869.8 23965.5 23731.3 21525.3
16983.5 11010.5 4670.2 1426.3 449.2 93.1 0
3646.6 3898.5 4240.3 4606 5018.4 5454.7 5900.7 6345.1 6784.7 7230.7
7670.3 8125.9 8607.2 9128.7 9667.7 10227.6 10850.1 11538.4 12308.4 13186
14175.9 15767.4 17270.6 18377.6 19771.8 21445.1 23238.8 24381.1 24164.5 21818.9
16882.4 10323.9 3956.3 1092.6 353 80.2 0
3646.6 3776.6 3953.1 4190.5 4477.7 4790.5 5106.6 5438.7 5782 6128.6
6478.3 6839.3 7203.5 7588.5 8002.4 8440.4 8921.7 9467.2 10124.9 10875.8
11790.2 13243.8 14345.9 15433.7 16760.5 18356.8 19855.2 20505 19826.4 17238.6
12725.6 7083.1 2042.3 428.4 142.8 32.1 0
3646.6 3686.8 3786.2 3929 4126.3 4339.7 4572.3 4811.4 5053.6 5311.9
5563.8 5806.1 6056.4 6305 6568.1 6845.7 7137.7 7492.2 7902.9 8435.6
9205.7 10161.8 10813.2 11541.6 12412.7 13362.5 14010.6 13784.4 12651.8 10527.6
7602.9 3890.5 1269 378.6 130 30.5 0
3646.6 3606.5 3621 3686.8 3794.2 3904.9 4050.9 4195.3 4338.1 4487.3
4617.3 4734.4 4832.3 4922.1 4984.7 5024.8 5064.9 5092.2 5137.1 5241.4
5491.6 5639.2 5666.5 5721.1 5806.1 5883.1 5672.9 5007.1 4057.4 3006.5
2043.9 1158.3 580.8 245.5 118.7 41.7 0
3646.6 3438.1 3314.6 3250.4 3244 3269.6 3312.9 3361.1 3394.8 3415.6
3414 3373.9 3311.3 3223.1 3106 2963.2 2791.5 2613.5 2449.8 2297.4
2140.2 2000.6 1883.5 1787.2 1703.8 1618.8 1512.9 1370.1 1172.8 908.1
661 486.1 336.9 216.6 123.5 35.3 0
3646.6 3282.5 3056.3 2956.8 2932.7 2953.6 2998.5 3046.6 3070.7 3064.3
3030.6 2971.2 2884.6 2777.1 2652 2523.6 2390.5 2257.3 2125.7 1981.4
1835.4 1703.8 1607.5 1549.8 1527.3 1530.5 1527.3 1482.4 1371.7 1187.2
903.2 622.5 436.4 287.2 142.8 32.1 0
3646.6 3160.5 2887.8 2780.3 2785.1 2846.1 2913.5 2956.8 2960 2931.1
2875 2794.7 2700.1 2591 2475.5 2361.6 2241.3 2114.5 1984.6 1864.2
1772.8 1694.2 1641.2 1607.5 1578.7 1545 1492 1437.5 1370.1 1262.6
1099 863.1 566.3 312.8 149.2 32.1 0
3646.6 3043.4 2762.7 2690.5 2735.4 2818.8 2884.6 2916.7 2903.8 2854.1
2777.1 2685.7 2579.8 2475.5 2364.8 2257.3 2183.5 2095.3 1984.6 1896.3
1837 1758.3 1634.8 1537 1472.8 1410.2 1346 1281.9 1224.1 1171.2
1108.6 1007.5 824.6 632.1 370.6 89.8 0
3646.6 2977.6 2696.9 2656.8 2733.8 2814 2879.8 2899 2868.5 2789.9
2695.3 2587.8 2472.3 2369.6 2281.4 2231.6 2172.3 2111.3 2051.9 1920.4
1803.3 1710.2 1617.2 1530.5 1440.7 1362.1 1285.1 1214.5 1140.7 1055.7
972.2 896.8 786.1 678.6 474.9 184.5 0
3646.6 2921.5 2655.2 2650.4 2735.4 2812.4 2870.2 2876.6 2830 2745
2637.5 2518.8 2412.9 2315.1 2249.3 2193.1 2120.9 2023.1 1936.4 1832.1
1751.9 1662.1 1573.9 1493.6 1426.3 1357.3 1283.5 1208.1 1119.8 1022
914.5 819.8 697.9 527.8 349.7 146 0
3646.6 2889.4 2634.3 2648.8 2741.8 2817.2 2868.5 2858.9 2799.6 2698.5
2573.4 2456.2 2356.8 2281.4 2246.1 2161 2029.5 1877.1 1816.1 1764.8
1673.3 1602.7 1541.8 1451.9 1384.5 1331.6 1262.6 1180.8 1082.9 975.4
858.3 807 694.7 454 330.5 202.1 0
3646.6 2883 2621.5 2650.4 2743.4 2820.4 2866.9 2854.1 2781.9 2668
2541.3 2425.8 2327.9 2281.4 2226.8 2119.3 1926.8 1800.1 1768 1705.4
1625.2 1538.6 1456.7 1394.2 1355.7 1322 1259.4 1182.4 1089.3 981.9
867.9 896.8 715.5 478.1 364.2 134.8 0
3646.6 2883 2619.9 2655.2 2745 2822 2865.3 2858.9 2788.3 2669.6
2541.3 2424.1 2326.3 2283 2222 2112.9 1912.4 1801.7 1776 1703.8
1620.4 1525.7 1458.3 1374.9 1363.7 1322 1257.8 1182.4 1095.8 980.2
871.2 884 614.5 494.1 359.4 130 0
